IESNA:LM-63-2002
[TEST]P954903
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36946
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4334.9 5427.7 6415.6 7180.4 7804 8156.8 8322.7 8381.9 8681.3 9322.1
10380.5 11717.4 13033.3 14084.2 15003.4 15842.6 16372.7 16508.1 16182 15356.2
13689.4 10807.7 8921.6 7472.1 5917.8 4163.3 2736.7 1918.6 1497.1 1293
1172.9 986 835.3 289.9 141.1 22.9 0
4334.9 5465.8 6463.3 7241.4 7813.5 8200.7 8399 8454.3 8702.2 9280.1
10258.5 11568.7 12859.8 13946.9 14875.6 15714.8 16344.1 16571.1 16363.2 15663.3
14271.1 11608.7 9282 7794.5 6259.2 4539 2984.7 2013.9 1544.8 1338.8
1184.3 1001.2 843 358.5 150.7 28.6 0
4334.9 5418.2 6396.5 7182.3 7794.5 8238.8 8484.8 8589.7 8784.3 9303
10136.4 11299.8 12539.4 13632.2 14515.2 15220.8 15882.6 16204.9 16122.9 15564.1
14444.6 12615.7 10056.3 8271.2 6747.4 5080.6 3392.8 2254.2 1666.8 1384.6
1222.5 1064.2 911.6 696.1 354.7 42 0
4334.9 5418.2 6367.9 7151.7 7805.9 8307.5 8643.1 8818.6 9001.7 9402.2
10022 10924.1 11995.9 13023.8 13851.5 14530.4 15100.7 15562.2 15686.2 15503.1
14829.9 13580.7 11826.1 9749.3 7794.5 6057.1 4235.7 2711.9 1849.9 1407.5
1214.8 1054.6 900.2 717.1 503.5 196.4 0
4334.9 5258 6179.1 6983.9 7674.3 8284.6 8770.9 9093.2 9299.2 9615.8
10130.7 10792.5 11648.8 12520.3 13304.2 13979.3 14528.5 15016.8 15363.9 15457.3
15272.3 14704 13601.7 11934.8 9987.7 7998.5 5959.8 3928.7 2467.8 1655.4
1262.5 1121.4 974.5 743.8 501.6 156.4 0
4334.9 5174.1 6005.6 6789.4 7514.1 8185.4 8795.7 9278.2 9606.2 9913.3
10298.5 10851.6 11492.4 12253.3 13020 13782.9 14431.3 14938.6 15321.9 15638.5
15884.5 15802.5 15457.3 14673.5 13319.4 11564.9 9308.7 7138.4 4800.3 2963.7
1922.4 1314 951.7 576 289.9 76.3 0
4334.9 5013.9 5736.7 6474.7 7191.8 7895.5 8574.5 9179 9680.6 10083
10491.1 10937.4 11427.5 12037.8 12737.7 13531.1 14347.4 15135 15833 16447.1
17005.9 17620 17896.5 18068.2 18030 17251.9 15766.3 13399.5 10268 6955.3
4014.5 2084.5 1064.2 614.1 299.4 103 0
4334.9 4891.8 5471.6 6104.7 6760.8 7380.6 8046.2 8692.7 9314.4 9863.7
10412.9 10922.2 11383.7 11881.4 12404 12964.7 13615 14351.2 15156 16010.4
16943 18281.8 19363.1 20023 20774.4 21317.9 21388.5 20658.1 18758.6 15684.3
11427.5 7374.9 3759 1533.3 547.3 106.8 0
4334.9 4672.5 5080.6 5553.6 6072.3 6621.6 7180.4 7733.4 8280.8 8843.4
9432.7 9978.1 10571.2 11191.1 11835.7 12482.2 13199.3 14004.1 14894.7 15903.6
17082.2 18869.2 20642.8 21857.7 23408.2 25233.3 27186.2 28488.8 28210.3 25588
20188.9 13088.7 5551.7 1695.4 534 110.6 0
4334.9 4634.3 5040.6 5475.4 5965.5 6484.3 7014.4 7542.7 8065.3 8595.4
9118 9659.6 10231.8 10851.6 11492.4 12158 12897.9 13716.1 14631.5 15674.7
16851.4 18743.3 20530.3 21846.2 23503.5 25492.6 27624.8 28982.7 28725.2 25937
20068.8 12272.4 4703 1298.8 419.6 95.4 0
4334.9 4489.4 4699.2 4981.4 5322.8 5694.7 6070.4 6465.2 6873.3 7285.2
7701 8130.1 8563 9020.7 9512.8 10033.4 10605.6 11254 12035.9 12928.5
14015.5 15743.4 17053.6 18346.6 19923.8 21821.4 23602.7 24375.1 23568.4 20492.1
15127.4 8420 2427.8 509.2 169.7 38.1 0
4334.9 4382.6 4500.8 4670.6 4905.1 5158.8 5435.3 5719.5 6007.5 6314.5
6613.9 6901.9 7199.4 7495 7807.8 8137.7 8484.8 8906.3 9394.5 10027.7
10943.1 12079.8 12854.1 13719.9 14755.5 15884.5 16655 16386.1 15039.7 12514.6
9037.9 4624.8 1508.5 450.1 154.5 36.2 0
4334.9 4287.2 4304.4 4382.6 4510.4 4642 4815.5 4987.2 5156.9 5334.3
5488.7 5627.9 5744.3 5851.1 5925.5 5973.1 6020.8 6053.2 6106.6 6230.6
6528.1 6703.6 6736 6800.8 6901.9 6993.5 6743.6 5952.2 4823.1 3574
2429.7 1377 690.4 291.8 141.1 49.6 0
4334.9 4087 3940.1 3863.9 3856.2 3886.7 3938.2 3995.4 4035.5 4060.3
4058.4 4010.7 3936.3 3831.4 3692.2 3522.5 3318.4 3106.7 2912.2 2731
2544.1 2378.2 2239 2124.5 2025.4 1924.3 1798.4 1628.7 1394.1 1079.4
785.7 577.9 400.5 257.5 146.8 42 0
4334.9 3902 3633.1 3514.8 3486.2 3511 3564.4 3621.6 3650.3 3642.6
3602.6 3532 3429 3301.2 3152.5 2999.9 2841.6 2683.3 2527 2355.3
2181.8 2025.4 1910.9 1842.3 1815.6 1819.4 1815.6 1762.2 1630.6 1411.3
1073.7 740 518.7 341.4 169.7 38.1 0
4334.9 3757.1 3432.8 3305.1 3310.8 3383.3 3463.4 3514.8 3518.7 3484.3
3417.6 3322.2 3209.7 3080 2942.7 2807.3 2664.3 2513.6 2359.1 2216.1
2107.4 2013.9 1951 1910.9 1876.6 1836.6 1773.6 1708.8 1628.7 1500.9
1306.4 1026 673.2 371.9 177.4 38.1 0
4334.9 3617.8 3284.1 3198.3 3251.7 3350.8 3429 3467.2 3451.9 3392.8
3301.2 3192.5 3066.7 2942.7 2811.1 2683.3 2595.6 2490.7 2359.1 2254.2
2183.7 2090.2 1943.4 1827 1750.7 1676.4 1600.1 1523.8 1455.1 1392.2
1317.8 1197.7 980.3 751.4 440.5 106.8 0
4334.9 3539.6 3205.9 3158.2 3249.8 3345.1 3423.3 3446.2 3410 3316.5
3204 3076.2 2938.9 2816.8 2711.9 2652.8 2582.3 2509.8 2439.2 2282.8
2143.6 2033 1922.4 1819.4 1712.6 1619.2 1527.6 1443.7 1356 1254.9
1155.7 1066.1 934.5 806.7 564.5 219.3 0
4334.9 3472.9 3156.3 3150.6 3251.7 3343.2 3411.9 3419.5 3364.2 3263.1
3135.3 2994.2 2868.3 2752 2673.8 2607.1 2521.2 2404.9 2301.9 2177.9
2082.6 1975.8 1870.9 1775.5 1695.4 1613.4 1525.7 1436.1 1331.2 1214.8
1087.1 974.5 829.6 627.4 415.8 173.5 0
4334.9 3434.7 3131.5 3148.7 3259.3 3348.9 3410 3398.5 3327.9 3207.8
3059 2919.8 2801.6 2711.9 2670 2568.9 2412.5 2231.3 2158.9 2097.8
1989.1 1905.2 1832.8 1726 1645.9 1582.9 1500.9 1403.6 1287.3 1159.5
1020.3 959.3 825.8 539.7 392.9 240.3 0
4334.9 3427.1 3116.3 3150.6 3261.2 3352.7 3408 3392.8 3307 3171.6
3020.9 2883.6 2767.3 2711.9 2647.1 2519.3 2290.5 2139.8 2101.7 2027.3
1931.9 1828.9 1731.7 1657.3 1611.5 1571.5 1497.1 1405.6 1294.9 1167.2
1031.8 1066.1 850.6 568.3 432.9 160.2 0
4334.9 3427.1 3114.3 3156.3 3263.1 3354.6 3406.1 3398.5 3314.6 3173.5
3020.9 2881.7 2765.3 2713.9 2641.4 2511.7 2273.3 2141.7 2111.2 2025.4
1926.2 1813.7 1733.6 1634.4 1621.1 1571.5 1495.2 1405.6 1302.6 1165.3
1035.6 1050.8 730.4 587.4 427.2 154.5 0
